Menu Search

Pallet Feet 57.0 mm 70.0 mm Steel

Pallet Foot made from Steel. Ideal for metal pallets and stillages.
Essentra Part Number:

10192771

Manufacturer Part Number:

1220380

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 5.5988
Standard pack: 1

Order in multiple of 1

Total price:

£ 5.60

1 x £ 5.5988

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Gauge Length 3.0 mm
Compatible Inside Diameter 80.0 mm
Overall Width 70.0 mm
Overall Height 57.0 mm
Outside Width 165.0 mm
Inside Width 127.0 mm
Hole Size 19.0 mm
Style Non Stacking
Colour Natural
Full Material Mild Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us