Menu Search

Tube End Plug Square 48.0 mm Black

Angled Square Inserts are quick and easy to install. It has an angled base making it perfect for pipe ends or irregular surfaces such as chairs or furniture legs. It is made from Nylon material.
Item code:

12868

2696 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.4768
1500 + £ 0.2223
Standard pack: 1500

Order in multiple of 150

Total price:

£ 71.52

150 x £ 0.4768

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Style Stacking
Colour Black
Full Material Mild Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us