Menu Search

Pallet Feet 54.0 mm 54.0 mm Steel

Pallet Foot made from Steel. Ideal for metal pallets and stillages.
Essentra Part Number:

10253793

Manufacturer Part Number:

462833

2217 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 3.9546
Standard pack: 1

Order in multiple of 1

Total price:

£ 3.95

1 x £ 3.9546

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Gauge Length 2.4 mm
Compatible Inside Diameter 60.0 mm
Overall Width 54.0 mm
Overall Height 54.0 mm
Outside Width 127.0 mm
Inside Width 102.0 mm
Hole Size 19.0 mm
Style Non Stacking
Colour Natural
Full Material Mild Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us