Quantity | Unit price |
---|---|
1 - 9 | £ 14.47 |
10 - 19 | £ 13.02 |
20 - 49 | £ 12.30 |
50 - 99 | £ 11.58 |
100 + | £ 10.13 |
Grip Type | Threaded, Blind |
---|---|
d1 | 63.0 |
d2 | 20.0 |
d5 | M12 |
h2 | 40.0 |
t2 | 22.0 |
Weight g | 86.0 |
Finish | Unpolished |
Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.