Quantity | Unit price |
---|---|
500 + | £ 0.1973 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 20.0 mm |
---|---|
Overall Diameter | 0.787 in |
Overall Height | 10.0 mm |
Overall Height | 0.394 in |
Base Height | 2.0 mm |
Base Height | 0.079 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.126 in |
Colour | Natural |
Hole Type | Round Hole |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-2 |
Type | Catch |
Full Material | Nylon 6/6 |
Standard | UL |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.