Quantity | Unit price |
---|---|
1 - 24 | £ 7.8203 |
25 - 249 | £ 5.5859 |
250 + | £ 5.4764 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Material | Zamak |
---|---|
Finish | Zinc Plated |
Overall Height | 85.0 mm |
Overall Height | 3.346 in |
Overall Length | 85.0 mm |
Overall Length | 3.346 in |
Overall Width | 40.0 mm |
Overall Width | 1.575 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.