Menu Search

Side Pull Plug 13.0 mm 21.0 mm Black TPR

This side pull-tab plug offers an easy and quick side pull tab to remove the part from the application. The tapered plug design allows this part to plug multiple inner diameters. This plug is made out of TPR material which is soft and flexible to provide a tight fight. Excellent for protecting threaded holes and is acid resistant.
Item code:

110282

47190 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
600 - 5999 £ 0.2149
6000 + £ 0.1681
Standard pack: 6000

Order in multiple of 600

Total price:

£ 128.94

600 x £ 0.2149

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material TPR
Tab Style Side Pull
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us