Menu Search

Side Pull Plug 7.5 mm 15.0 mm Black TPR

This side pull-tab plug offers an easy and quick side pull tab to remove the part from the application. The tapered plug design allows this part to plug multiple inner diameters. This plug is made out of TPR material which is soft and flexible to provide a tight fight. Excellent for protecting threaded holes and is acid resistant.
Item code:

110291

23000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 £ 0.1362
7000 + £ 0.1271
Standard pack: 7000

Order in multiple of 700

Total price:

£ 95.34

700 x £ 0.1362

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material TPR
Tab Style Side Pull
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us