Menu Search

Side Pull Plug 17.0 mm 26.0 mm Black TPR

This side pull-tab plug offers an easy and quick side pull tab to remove the part from the application. The tapered plug design allows this part to plug multiple inner diameters. This plug is made out of TPR material which is soft and flexible to provide a tight fight. Excellent for protecting threaded holes and is acid resistant.
Item code:

110294

70000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.3968
4000 + £ 0.1889
Standard pack: 4000

Order in multiple of 400

Total price:

£ 158.72

400 x £ 0.3968

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material TPR
Tab Style Side Pull
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us