10083260
12065
| Quantity | Unit price |
|---|---|
| 300 - 2999 | £ 0.4092 |
| 3000 + | £ 0.3146 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 31.0 mm |
|---|---|
| D | 1.22 in |
| d | 21.0 mm |
| d | 0.827 in |
| H | 0.492 in |
| H | 12.5 mm |
| ID | 0.709 in |
| ID | 18.0 mm |
| Material | TPE/TPV - PIR |
| Colour | Black |
| Pull Direction | No Tab |
| Type | 5 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 100% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue