Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0596 |
5000 + | £ 0.0378 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 18.0 mm |
---|---|
D | 0.709 in |
d | 14.0 mm |
d | 0.551 in |
ID | 12.0 mm |
ID | 0.472 in |
Material | LDPE |
Colour | Natural |
Pull Direction | No Tab |
Type | 4 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.