Quantity | Unit price |
---|---|
250 - 2499 | £ 0.1622 |
2500 + | £ 0.0631 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter | 22.0 mm |
Inside Diameter | 0.866 in |
Fitting Diameter | 24.5 mm |
Fitting Diameter | 0.965 in |
Fitting Height | 7.5 mm |
Fitting Height | 0.295 in |
Flange Diameter | 28.5 mm |
Flange Diameter | 1.122 in |
Flange Thickness | 1.5 mm |
Flange Thickness | 0.059 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue