Menu Search

Parallel Protection Plug 29.0 mm 8.5 mm LDPE Natural

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

12194

27500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.218
1500 - 14999 £ 0.0811
15000 - 29999 £ 0.0794
30000 + £ 0.0779
Standard pack: 1500

Order in multiple of 150

Total price:

£ 32.70

150 x £ 0.218

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material LDPE
Tab Style No Tab
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us