10086018
12666
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.1222 |
| 5000 + | £ 0.0448 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 12.0 mm |
|---|---|
| D | 0.472 in |
| d | 6.0 mm |
| d | 0.236 in |
| H | 10.5 mm |
| H | 0.413 in |
| ID | 0.122 in |
| ID | 3.1 mm |
| Material | PVC |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue