Quantity | Unit price |
---|---|
150 - 1499 | £ 0.8144 |
1500 + | £ 0.3812 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 73.0 mm |
---|---|
D | 2.874 in |
d | 67.0 mm |
d | 2.638 in |
Material | LDPE |
Colour | Natural |
Pull Direction | No Tab |
Type | 4 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.