Quantity | Unit price |
---|---|
300 - 2999 | £ 0.0171 |
3000 - 14999 | £ 0.0122 |
15000 + | £ 0.011 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 17.5 mm |
---|---|
d | 0.689 in |
H | 10.5 mm |
H | 0.413 in |
D | 21.0 mm |
D | 0.827 in |
Fitting Style | No Tab |
Type | 1 |
Colour | Natural |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.