Quantity | Unit price |
---|---|
30 - 299 | £ 0.498 |
300 - 1499 | £ 0.3557 |
1500 + | £ 0.3201 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 132.0 mm |
---|---|
d | 5.197 in |
H | 13.0 mm |
H | 0.512 in |
D | 136.5 mm |
D | 5.374 in |
Fitting Style | No Tab |
Type | 1 |
Colour | Natural |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.