Quantity | Unit price |
---|---|
15 - 149 | £ 0.7281 |
150 - 749 | £ 0.52 |
750 + | £ 0.468 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 180.0 mm |
---|---|
d | 7.087 in |
H | 14.5 mm |
H | 0.571 in |
D | 187.0 mm |
D | 7.362 in |
Fitting Style | No Tab |
Type | 1 |
Colour | Natural |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.