Quantity | Unit price |
---|---|
20 - 199 | £ 0.8547 |
200 - 999 | £ 0.6105 |
1000 + | £ 0.5494 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 184.0 mm |
---|---|
d | 7.244 in |
H | 16.0 mm |
H | 0.63 in |
D | 194.0 mm |
D | 7.638 in |
Fitting Style | No Tab |
Type | 1 |
Colour | Natural |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.