Quantity | Unit price |
---|---|
6 - 59 | £ 2.3518 |
60 - 299 | £ 1.6799 |
300 + | £ 1.5119 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 18.5 mm |
---|---|
H | 0.728 in |
D | 309.6 mm |
D | 12.189 in |
Colour | Natural |
Material | LDPE |
Tab Style | No Tab |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.