Menu Search

Parallel Protection Plug LDPE Red

This red Parallel protection plug is a general-purpose plug that protects against dirt and corrosion during storage and transportation. It is highly shred-resistant and features a side pull tab.
Item code:

20569839

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.0297
5000 - 24999 £ 0.0212
25000 + £ 0.0191
Standard pack: 5000

Order in multiple of 500

Total price:

£ 14.85

500 x £ 0.0297

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Tab Style Side Pull
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us