Menu Search

Parallel Protection Plug LDPE Red

This red Parallel protection plug is a general-purpose plug that protects against dirt and corrosion during storage and transportation. It is highly shred-resistant and features a side pull tab.
Item code:

20570040

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.0967
2000 - 9999 £ 0.0691
10000 + £ 0.0622
Standard pack: 2000

Order in multiple of 200

Total price:

£ 19.34

200 x £ 0.0967

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Side Pull
Type 2
Colour Red
Full Material Low Density Polyethylene
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us