Quantity | Unit price |
---|---|
200 - 1999 | £ 0.1011 |
2000 - 9999 | £ 0.0722 |
10000 + | £ 0.065 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 26.0 mm |
---|---|
d | 1.024 in |
H | 10.0 mm |
H | 0.394 in |
D | 30.7 mm |
D | 1.209 in |
Tab Length | 16.0 mm |
Tab Length | 0.63 in |
Fitting Style | Side Pull |
Type | 2 |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.