Quantity | Unit price |
---|---|
100 - 999 | £ 0.1723 |
1000 - 4999 | £ 0.1231 |
5000 + | £ 0.1108 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 41.0 mm |
---|---|
d | 1.614 in |
H | 10.2 mm |
H | 0.402 in |
D | 48.0 mm |
D | 1.89 in |
Tab Length | 11.0 mm |
Tab Length | 0.433 in |
Fitting Style | Side Pull |
Type | 2 |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.