Quantity | Unit price |
---|---|
100 - 999 | £ 0.2462 |
1000 - 4999 | £ 0.1759 |
5000 + | £ 0.1583 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 73.0 mm |
---|---|
d | 2.874 in |
H | 9.7 mm |
H | 0.382 in |
D | 76.0 mm |
D | 2.992 in |
Tab Length | 30.0 mm |
Tab Length | 1.181 in |
Fitting Style | Side Pull |
Type | 2 |
Colour | Red |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.