Menu Search

Parallel Protection Plug LDPE Red

This red Parallel protection plug is a general-purpose plug that protects against dirt and corrosion during storage and transportation. It is highly shred-resistant and features a side pull tab.
Item code:

20570521

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 £ 0.3122
300 - 1499 £ 0.223
1500 + £ 0.2007
Standard pack: 300

Order in multiple of 30

Total price:

£ 9.37

30 x £ 0.3122

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Tab Style Side Pull
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us