Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0133 |
5000 - 24999 | £ 0.0095 |
25000 + | £ 0.0086 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 9.0 mm |
---|---|
H | 0.354 in |
D | 14.5 mm |
D | 0.571 in |
Colour | Red |
Material | LDPE |
Tab Style | No Tab |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.