Menu Search

Parallel Protection Plug 73.6 mm 82.5 mm 8.7 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

465676

2062 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
750 + £ 0.2546
Standard pack: 750

Order in multiple of 750

Total price:

£ 190.95

750 x £ 0.2546

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 71.8 mm
Fitting Diameter 73.6 mm
Fitting Height 8.7 mm
Flange Diameter 82.5 mm
Flange Thickness 1.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us