Menu Search

Installation Pin 8.0 mm (L) Stainless Steel

Installation pin for PCB extractor. Please see PCB extractors for compatible items.
Item code:

RRP-312

2148 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.1889
Standard pack: 100

Order in multiple of 100

Total price:

£ 18.89

100 x £ 0.1889

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Series RRP
Overall Length 8.0 mm
Full Material 302 Stainless Steel
Package Quantity 100
Style Installation Pin for Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us