Menu Search

PCB Card Ejectors

In stock

PCB Card ejectors aid card insertion and extraction. Leverage against guide rack or chassis ejects board. Prevent undue stresses and protect the components, circuitry and connectors in PCB support systems. CBE - Snaps into .109 hole. RCP - Spring Pins for installation supplied"

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Panel Thickness All
Overall Length All
Show more Show less
11 results
Product SKUs information
Item Code Price range Availability Overall Length Panel Thickness View
£ 5.6975 - £ 5.6975 2000 In stock
38.1 mm
1.6 mm
RCP-56 £ 3.2239 - £ 3.2239 Request the lead time here
38.1 mm
1.6 mm
£ 0.1122 - £ 0.1122 Request the lead time here
6.4 mm
RCP-89 £ 2.001 - £ 2.0427 Request the lead time here
24.9 mm
2.4 mm
£ 2.001 - £ 2.0427 Request the lead time here
28.6 mm
2.4 mm
£ 1.9522 - £ 1.9929 Request the lead time here
31.8 mm
1.6 mm
£ 1.3687 - £ 1.8551 Request the lead time here
28.6 mm
1.6 mm
£ 0.2556 - £ 0.2556 700 In stock
9.5 mm
£ 0.1917 - £ 0.1917 Request the lead time here
8.0 mm
RCP-36 £ 2.0427 - £ 2.0427 Request the lead time here
27.9 mm
1.6 mm
£ 2.001 - £ 2.9442 Request the lead time here
24.9 mm
1.6 mm
Circuit Board Ejector 38.1 mm 8.0 mm Type 4 Roll Pin White

RCP-46

Price Range
£ 5.6975 - £ 5.6975

Stock Levels
2000 In stock
Attributes
  • Colour
    White
  • Additional Hardware Included
    Roll Pin
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    38.1 mm
  • Overall Width
    8.0 mm
Circuit Board Ejector 38.1 mm 7.9 mm Type 5 Roll Pin White

RCP-56

Price Range
£ 3.2239 - £ 3.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Additional Hardware Included
    Roll Pin
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    38.1 mm
  • Overall Width
    7.9 mm
Installation Pin 6.4 mm (L) Stainless Steel

RRP-250

Price Range
£ 0.1122 - £ 0.1122

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Series
    RRP
  • Overall Length
    6.4 mm
  • Full Material
    302 Stainless Steel
  • Package Quantity
    100
Circuit Board Ejector 24.9 mm 6.4 mm Type 7 Roll Pin White

RCP-89

Price Range
£ 2.0427 - £ 2.001

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Additional Hardware Included
    Roll Pin
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    24.9 mm
  • Overall Width
    6.4 mm
Circuit Board Ejector 28.6 mm 9.5 mm Type 1 Roll Pin White

RCP-09

Price Range
£ 2.0427 - £ 2.001

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Additional Hardware Included
    Roll Pin
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    28.6 mm
  • Overall Width
    9.5 mm
Circuit Board Ejector 31.8 mm 7.4 mm Type 6 Roll Pin White

RCP-66

Price Range
£ 1.9929 - £ 1.9522

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Additional Hardware Included
    Roll Pin
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    31.8 mm
  • Overall Width
    7.4 mm
Circuit Board Ejector 28.6 mm 9.5 mm Type 1 Roll Pin White

RCP-06

Price Range
£ 1.8551 - £ 1.3687

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Additional Hardware Included
    Roll Pin
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    28.6 mm
  • Overall Width
    9.5 mm
Installation Pin 9.5 mm (L) Stainless Steel

RRP-375

Price Range
£ 0.2556 - £ 0.2556

Stock Levels
700 In stock
Attributes
  • Colour
    Natural
  • Series
    RRP
  • Overall Length
    9.5 mm
  • Full Material
    302 Stainless Steel
  • Package Quantity
    100
Installation Pin 8.0 mm (L) Stainless Steel

RRP-312

Price Range
£ 0.1917 - £ 0.1917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Series
    RRP
  • Overall Length
    8.0 mm
  • Full Material
    302 Stainless Steel
  • Package Quantity
    100
Circuit Board Ejector 27.9 mm 6.4 mm Type 3 Roll Pin White

RCP-36

Price Range
£ 2.0427 - £ 2.0427

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Additional Hardware Included
    Roll Pin
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    27.9 mm
  • Overall Width
    6.4 mm
Circuit Board Ejector 24.9 mm 6.4 mm Type 7 Roll Pin White

RCP-86

Price Range
£ 2.9442 - £ 2.001

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Additional Hardware Included
    Roll Pin
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    24.9 mm
  • Overall Width
    6.4 mm