Menu Search

PCB Corner Edge Locking Supports

In stock

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Maximum Panel Thickness A Hole Diameter A Screw Size Maximum Panel Thickness B Spacer Length View
£ 0.1327 - £ 0.1381 2900 In stock
1.6 mm
M4
15.9 mm
MSCEHCBS-6-01 £ 0.1192 - £ 0.1242 6000 In stock
1.6 mm
M4
9.5 mm
CHCBS-4-01 £ 0.1524 - £ 0.1743 53 In stock
1.6 mm
1.6 mm
6.4 mm
£ 0.1381 - £ 0.1445 Request the lead time here
1.6 mm
M4
19.1 mm
£ 0.1271 - £ 0.1324 780 In stock
1.6 mm
M4
12.7 mm
CHCBS-6-01 £ 0.1524 - £ 0.1743 Request the lead time here
1.6 mm
1.6 mm
9.5 mm
£ 0.1117 - £ 0.1163 4600 In stock
1.6 mm
M4
6.4 mm
£ 0.1524 - £ 0.1743 Request the lead time here
1.6 mm
1.6 mm
4.8 mm
£ 0.1486 - £ 0.1542 930 In stock
1.6 mm
M4
22.2 mm
£ 0.1524 - £ 0.1743 Request the lead time here
1.6 mm
1.6 mm
15.9 mm
£ 0.1327 - £ 0.1381 579 In stock
1.6 mm
M3.5
15.9 mm
£ 0.1192 - £ 0.1242 4984 In stock
1.6 mm
M3.5
9.5 mm
TCEHCBS-4-01 £ 0.1117 - £ 0.1163 6400 In stock
1.6 mm
M3.5
6.4 mm
£ 0.1486 - £ 0.1542 850 In stock
1.6 mm
M3.5
22.2 mm
£ 0.1381 - £ 0.1445 Request the lead time here
1.6 mm
M3.5
19.1 mm
£ 0.1271 - £ 0.1324 5010 In stock
1.6 mm
M3.5
12.7 mm
Edge Locking Support 15.9 mm Stud Fix

MSCEHCBS-10-01

Price Range
£ 0.1381 - £ 0.1327

Stock Levels
2900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    15.9 mm
Edge Locking Support 9.5 mm Stud Fix

MSCEHCBS-6-01

Price Range
£ 0.1242 - £ 0.1192

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    9.5 mm
Edge Locking Support 6.4 mm Snap Lock Fix

CHCBS-4-01

Price Range
£ 0.1743 - £ 0.1524

Stock Levels
53 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Special Features
    Corner Holding
  • Hole Diameter B
    4.8 mm
Edge Locking Support 19.1 mm Stud Fix

MSCEHCBS-12-01

Price Range
£ 0.1445 - £ 0.1381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    19.1 mm
Edge Locking Support 12.7 mm Stud Fix

MSCEHCBS-8-01

Price Range
£ 0.1324 - £ 0.1271

Stock Levels
780 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    12.7 mm
Edge Locking Support 9.5 mm Snap Lock Fix

CHCBS-6-01

Price Range
£ 0.1743 - £ 0.1524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Special Features
    Corner Holding
  • Hole Diameter B
    4.8 mm
Edge Locking Support 6.4 mm Stud Fix

MSCEHCBS-4-01

Price Range
£ 0.1163 - £ 0.1117

Stock Levels
4600 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    6.4 mm
Edge Locking Support 4.8 mm Snap Lock Fix

CHCBS-3-01

Price Range
£ 0.1743 - £ 0.1524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Special Features
    Corner Holding
  • Hole Diameter B
    4.8 mm
Edge Locking Support 22.2 mm Stud Fix

MSCEHCBS-14-01

Price Range
£ 0.1542 - £ 0.1486

Stock Levels
930 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    22.2 mm
Edge Locking Support 15.9 mm Clip Fix

CHCBS-10-01

Price Range
£ 0.1743 - £ 0.1524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Clip Fix
  • Special Features
    Corner Holding
  • Hole Diameter B
    4.8 mm
Edge Locking Support 15.9 mm Female Thread Fix

TCEHCBS-10-01

Price Range
£ 0.1381 - £ 0.1327

Stock Levels
579 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Hole Diameter B
    3.1 mm
Edge Locking Support 9.5 mm Female Thread Fix

TCEHCBS-6-01

Price Range
£ 0.1242 - £ 0.1192

Stock Levels
4984 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Hole Diameter B
    3.1 mm
Edge Locking Support 6.4 mm Female Thread Fix

TCEHCBS-4-01

Price Range
£ 0.1163 - £ 0.1117

Stock Levels
6400 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Hole Diameter B
    3.1 mm
Edge Locking Support 22.2 mm Female Thread Fix

TCEHCBS-14-01

Price Range
£ 0.1542 - £ 0.1486

Stock Levels
850 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Hole Diameter B
    3.1 mm
Edge Locking Support 19.1 mm Female Thread Fix

TCEHCBS-12-01

Price Range
£ 0.1445 - £ 0.1381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Hole Diameter B
    3.1 mm
Edge Locking Support 12.7 mm Female Thread Fix

TCEHCBS-8-01

Price Range
£ 0.1324 - £ 0.1271

Stock Levels
5010 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Female Thread Fix
  • Special Features
    Self Tapping Screw
  • Hole Diameter B
    3.1 mm