Menu Search

PCB Corner Edge Locking Supports

In stock

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Panel Thickness A Hole Diameter A Screw Size Maximum Panel Thickness B Spacer Length View
10001585 £ 0.1554 - £ 0.1778 Request the lead time here
1.6 mm
1.6 mm
9.5 mm
£ 0.1353 - £ 0.1408 Request the lead time here
1.6 mm
15.9 mm
10017234 £ 0.1216 - £ 0.1267 910 In stock
1.6 mm
9.5 mm
£ 0.1516 - £ 0.1573 879 In stock
1.6 mm
22.2 mm
£ 0.1554 - £ 0.1778 Request the lead time here
1.6 mm
1.6 mm
15.9 mm
£ 0.1408 - £ 0.1474 1814 In stock
1.6 mm
19.1 mm
10001578 £ 0.1554 - £ 0.1778 917 In stock
1.6 mm
1.6 mm
6.4 mm
£ 0.1554 - £ 0.1778 839 In stock
1.6 mm
1.6 mm
4.8 mm
£ 0.1139 - £ 0.1186 955 In stock
1.6 mm
6.4 mm
£ 0.1297 - £ 0.135 5020 In stock
1.6 mm
12.7 mm
£ 0.1353 - £ 0.1408 826 In stock
1.6 mm
15.9 mm
£ 0.1408 - £ 0.1474 3260 In stock
1.6 mm
19.1 mm
£ 0.1516 - £ 0.1573 4549 In stock
1.6 mm
22.2 mm
10035740 £ 0.1139 - £ 0.1186 592 In stock
1.6 mm
6.4 mm
£ 0.1297 - £ 0.135 Request the lead time here
1.6 mm
12.7 mm
£ 0.1216 - £ 0.1267 345 In stock
1.6 mm
9.5 mm
Edge Locking Support 9.5 mm Snap Lock Fix

10001585

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter B
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
Edge Locking Support 15.9 mm Stud Fix

10017197

Price Range
£ 0.1408 - £ 0.1353

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    15.9 mm
Edge Locking Support 9.5 mm Stud Fix

10017234

Price Range
£ 0.1267 - £ 0.1216

Stock Levels
910 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    9.5 mm
Edge Locking Support 22.2 mm Stud Fix

10017210

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
879 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    22.2 mm
Edge Locking Support 15.9 mm Clip Fix

10001554

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Clip Fix
  • Hole Diameter B
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
Edge Locking Support 19.1 mm Stud Fix

10017203

Price Range
£ 0.1474 - £ 0.1408

Stock Levels
1814 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    19.1 mm
Edge Locking Support 6.4 mm Snap Lock Fix

10001578

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
917 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter B
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
Edge Locking Support 4.8 mm Snap Lock Fix

10001561

Price Range
£ 0.1778 - £ 0.1554

Stock Levels
839 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter B
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
Edge Locking Support 6.4 mm Stud Fix

10017227

Price Range
£ 0.1186 - £ 0.1139

Stock Levels
955 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    6.4 mm
Edge Locking Support 12.7 mm Stud Fix

10017241

Price Range
£ 0.135 - £ 0.1297

Stock Levels
5020 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Corner/Edge Locking Fix
  • Hole B Fix Type
    Stud Fix
  • Panel Thickness A Range
    1.6 mm
  • Spacer Length
    12.7 mm
Edge Locking Support 15.9 mm Female Thread Fix

10035719

Price Range
£ 0.1408 - £ 0.1353

Stock Levels
826 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter B
    3.1 mm
  • Panel Thickness A Range
    1.6 mm
Edge Locking Support 19.1 mm Female Thread Fix

10035726

Price Range
£ 0.1474 - £ 0.1408

Stock Levels
3260 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter B
    3.1 mm
  • Panel Thickness A Range
    1.6 mm
Edge Locking Support 22.2 mm Female Thread Fix

10035733

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
4549 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter B
    3.1 mm
  • Panel Thickness A Range
    1.6 mm
Edge Locking Support 6.4 mm Female Thread Fix

10035740

Price Range
£ 0.1186 - £ 0.1139

Stock Levels
592 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter B
    3.1 mm
  • Panel Thickness A Range
    1.6 mm
Edge Locking Support 12.7 mm Female Thread Fix

10035764

Price Range
£ 0.135 - £ 0.1297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter B
    3.1 mm
  • Panel Thickness A Range
    1.6 mm
Edge Locking Support 9.5 mm Female Thread Fix

10035757

Price Range
£ 0.1267 - £ 0.1216

Stock Levels
345 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Female Thread Fix
  • Hole Diameter B
    3.1 mm
  • Panel Thickness A Range
    1.6 mm