Menu Search

PCB Edge Locking Supports - Snap In

In stock

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.2366 - £ 0.2707 3999 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
22.2 mm
£ 0.1817 - £ 0.2085 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1817 - £ 0.2085 5965 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
EHCBS-10-5-01 £ 0.1817 - £ 0.2085 17573 In stock
4.8 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
£ 0.2366 - £ 0.2707 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
22.2 mm
£ 0.2366 - £ 0.2707 15500 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
£ 0.2366 - £ 0.2707 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
12.7 mm
£ 0.2366 - £ 0.2707 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
19.1 mm
£ 0.1817 - £ 0.2085 4000 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1817 - £ 0.2085 176823 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
12.7 mm
£ 0.2366 - £ 0.2707 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
19.1 mm
£ 0.2366 - £ 0.2707 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
25.4 mm
£ 0.2308 - £ 0.2641 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
15.9 mm
EHCBS-8-19 £ 0.2366 - £ 0.2707 Request the lead time here
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
12.7 mm
£ 0.1817 - £ 0.2085 5000 In stock
4.0 mm
4.8 mm
1.6 mm
0.8 - 2.0 mm
25.4 mm
  • of 3
Edge Holding Support 22.2 mm Clip Fix 0.8 mm

EHCBS-14-19

Price Range
£ 0.2707 - £ 0.2366

Stock Levels
3999 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 9.5 mm Clip Fix 0.8 mm

EHCBS-8-6-01

Price Range
£ 0.2085 - £ 0.1817

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Snap Lock Fix 0.030 in

EHCBS-5-01

Price Range
£ 0.2085 - £ 0.1817

Stock Levels
5965 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Clip Fix 0.8 mm

EHCBS-10-5-01

Price Range
£ 0.2085 - £ 0.1817

Stock Levels
17573 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.8 mm
Edge Holding Support 22.2 mm Clip Fix 0.8 mm

EHCBS-6-14-19

Price Range
£ 0.2707 - £ 0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Clip Fix 0.8 mm

EHCBS-6-5-19

Price Range
£ 0.2707 - £ 0.2366

Stock Levels
15500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 12.7 mm Clip Fix 0.8 mm

EHCBS-6-8-19

Price Range
£ 0.2707 - £ 0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 19.1 mm Clip Fix 0.8 mm

EHCBS-7-12-19

Price Range
£ 0.2707 - £ 0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 7.9 mm Snap Lock Fix 0.030 in

EHCBS-7-5-01

Price Range
£ 0.2085 - £ 0.1817

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 12.7 mm Snap Lock Fix 0.030 in

EHCBS-7-8-01

Price Range
£ 0.2085 - £ 0.1817

Stock Levels
176823 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 19.1 mm Clip Fix 0.8 mm

EHCBS-8-12-19

Price Range
£ 0.2707 - £ 0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 25.4 mm Clip Fix 0.8 mm

EHCBS-8-16-19

Price Range
£ 0.2707 - £ 0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    6.1 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 15.9 mm Clip Fix 0.8 mm

EHCBS-10-19

Price Range
£ 0.2641 - £ 0.2308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 12.7 mm Clip Fix 0.8 mm

EHCBS-8-19

Price Range
£ 0.2707 - £ 0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Clip Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm
Edge Holding Support 25.4 mm Snap Lock Fix 0.030 in

EHCBS-16-01

Price Range
£ 0.2085 - £ 0.1817

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Unlocking Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    7.5 mm
  • Hole Diameter A
    4.0 mm