Quantity | Unit price |
---|---|
1000 + | £ 0.5216 |
Colour | Natural |
---|---|
Mounting Hole Diameter | 2.5 mm |
Mounting Hole Diameter | 0.098 in |
Overall Depth | 13.0 mm |
Overall Depth | 0.512 in |
Overall Width | 7.3 mm |
Overall Width | 0.287 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Thread Size | M2.5 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.