Menu Search

Male To Female Standoff Hexagonal 5.5 mm M3 12.0 mm

This self-tapping male to female standoff makes installation simple by threading straight into panels without the need of nuts or washers.
Item code:

1259864

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.3669
1000 + £ 0.3584
Standard pack: 100

Order in multiple of 100

Total price:

£ 36.69

100 x £ 0.3669

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Nickel Plated
Full Material Brass
Spacer Shape Hexagonal
Thread Type Self-Tapping;Metric
Commodity Code 7415330000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us