Quantity | Unit price |
---|---|
50 - 249 | £ 1.3691 |
250 - 999 | £ 1.3425 |
1000 + | £ 1.3159 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Nickel Plated |
---|---|
Full Material | Brass |
Spacer Shape | Hexagonal |
Thread Type | Metric |
Compatible Thread Sizes (All) | M3 |
Distance Across Flats | 5.5 mm |
Distance Across Flats | 0.217 in |
Internal Thread Length | 10.0 mm |
Internal Thread Length | 0.394 in |
Spacer Length | 50.0 mm |
Spacer Length | 1.969 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue