Quantity | Unit price |
---|---|
100 - 499 | £ 0.3231 |
500 - 999 | £ 0.3176 |
1000 + | £ 0.3107 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Nickel Plated |
---|---|
Full Material | Brass |
Spacer Shape | Hexagonal |
Compatible Thread Sizes (All) | M3 |
Distance Across Flats | 5.0 mm |
Distance Across Flats | 0.197 in |
Internal Thread Length | 3.0 mm |
Internal Thread Length | 0.118 in |
Spacer Length | 5.0 mm |
Spacer Length | 0.197 in |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.