Menu Search

Sub-D Standoff Hexagonal 5.0 mm 4NC-M3 5.0 mm

Male to female zinc plated steel standoff with screw-in design, perfect for pairing with D-Sub connectors.
Item code:

308302041152

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.4613
500 - 999 £ 0.4518
1000 + £ 0.4435
Standard pack: 100

Order in multiple of 100

Total price:

£ 46.13

100 x £ 0.4613

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Zinc Plated
Full Material Steel
Spacer Shape Hexagonal
Thread Type Metric
Compatible Thread Sizes (All) #4-40
Distance Across Flats 5.0 mm
Internal Thread Length 3.0 mm
Spacer Length 5.0 mm
Thread Length 12.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us