Quantity | Unit price |
---|---|
100 - 499 | £ 0.3606 |
500 - 999 | £ 0.3538 |
1000 + | £ 0.3457 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Locking Arrowhead Fix |
Hole B Fix Type | Locking Arrowhead Fix |
Hole Diameter A | 3.5 mm |
Hole Diameter A | 0.138 in |
Hole Diameter B | 3.5 mm |
Hole Diameter B | 0.138 in |
Panel Thickness A Range | 1.4 - 1.8 mm |
Panel Thickness A Range | 0.055 - 0.071 in |
Panel Thickness B Range | 1.4 - 1.8 mm |
Panel Thickness B Range | 0.055 - 0.071 in |
Spacer Length | 3.5 mm |
Spacer Length | 0.138 in |
Locking Head Height A | 3.8 mm |
Locking Head Height A | 0.15 in |
Locking Head Height B | 3.8 mm |
Locking Head Height B | 0.15 in |
Full Material | Nylon 6/6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.