Menu Search

PCB Support Pillars - Dual Locking/Two Prong/Arrowhead

In production

These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter A All
Panel Thickness A Range All
Hole Diameter B All
Panel Thickness B Range All
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1778 - £ 0.1778 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
7.6 mm
£ 0.2417 - £ 0.2417 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
13.6 mm
£ 0.1542 - £ 0.157 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
5.0 mm
£ 0.2265 - £ 0.2265 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
11.6 mm
£ 0.2167 - £ 0.2167 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
9.9 mm
£ 0.2028 - £ 0.2028 Request the lead time here
2.5 mm
3.0 mm
2.0 mm
2.0 mm
8.9 mm
Snap Lock Support 7.6 mm PA UL94 V-2 Natural

468704

Price Range
£ 0.1778 - £ 0.1778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 13.6 mm PA UL94 V-2 Natural

468708

Price Range
£ 0.2417 - £ 0.2417

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 5.0 mm PA UL94 V-2 Natural

468703

Price Range
£ 0.157 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 11.6 mm PA UL94 V-2 Natural

468707

Price Range
£ 0.2265 - £ 0.2265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 9.9 mm PA UL94 V-2 Natural

468706

Price Range
£ 0.2167 - £ 0.2167

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm
Snap Lock Support 8.9 mm PA UL94 V-2 Natural

468705

Price Range
£ 0.2028 - £ 0.2028

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Two Prong Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    2.5 mm
  • Hole Diameter B
    3.0 mm