Menu Search

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

In stock

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes..

Series Code: SR2730

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1008 - £ 0.105 Request the lead time here
7.92 mm
7.92 mm
14.0 mm
£ 0.0935 - £ 0.0974 1000 In stock
7.92 mm
7.92 mm
8.0 mm
£ 0.1059 - £ 0.1103 Request the lead time here
7.92 mm
7.92 mm
18.0 mm
£ 0.0805 - £ 0.092 2000 In stock
7.92 mm
7.92 mm
4.0 mm
£ 0.1159 - £ 0.1208 10000 In stock
7.9 mm
7.9 mm
14.0 mm
£ 0.1217 - £ 0.1268 Request the lead time here
7.9 mm
7.9 mm
18.0 mm
£ 0.1217 - £ 0.1268 4000 In stock
7.9 mm
7.9 mm
20.0 mm
£ 0.0845 - £ 0.0966 Request the lead time here
7.92 mm
7.92 mm
6.0 mm
£ 0.0925 - £ 0.1058 Request the lead time here
7.9 mm
7.9 mm
4.0 mm
£ 0.1075 - £ 0.112 Request the lead time here
7.9 mm
7.9 mm
8.0 mm
£ 0.1159 - £ 0.1208 Request the lead time here
7.9 mm
7.9 mm
12.0 mm
£ 0.1217 - £ 0.1268 Request the lead time here
7.9 mm
7.9 mm
16.0 mm
£ 0.0805 - £ 0.092 Request the lead time here
7.92 mm
7.92 mm
3.0 mm
£ 0.0929 - £ 0.1063 Request the lead time here
7.9 mm
7.9 mm
6.0 mm
£ 0.1008 - £ 0.105 2000 In stock
7.92 mm
7.92 mm
12.0 mm
£ 0.1059 - £ 0.1103 Request the lead time here
7.92 mm
7.92 mm
16.0 mm
£ 0.1059 - £ 0.1103 Request the lead time here
7.92 mm
7.92 mm
20.0 mm
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-2 Natural

10487457

Price Range
£ 0.105 - £ 0.1008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 8.0 mm Nylon 6/6 UL94 V-2 Natural

10000465

Price Range
£ 0.0974 - £ 0.0935

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 18.0 mm Nylon 6/6 UL94 V-2 Natural

10000380

Price Range
£ 0.1103 - £ 0.1059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 4.0 mm Nylon 6/6 UL94 V-2 Natural

10000434

Price Range
£ 0.092 - £ 0.0805

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 14.0 mm PA UL94 V-0 Natural

10000366

Price Range
£ 0.1208 - £ 0.1159

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 18.0 mm PA UL94 V-0 Natural

10000397

Price Range
£ 0.1268 - £ 0.1217

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 20.0 mm PA UL94 V-0 Natural

10000410

Price Range
£ 0.1268 - £ 0.1217

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.0 mm Nylon 6/6 UL94 V-2 Natural

10487433

Price Range
£ 0.0966 - £ 0.0845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

10000441

Price Range
£ 0.1058 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 8.0 mm PA UL94 V-0 Natural

10633151

Price Range
£ 0.112 - £ 0.1075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.0 mm PA UL94 V-0 Natural

10000359

Price Range
£ 0.1208 - £ 0.1159

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 16.0 mm PA UL94 V-0 Natural

10000373

Price Range
£ 0.1268 - £ 0.1217

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 3.0 mm Nylon 6/6 UL94 V-2 Natural

10000427

Price Range
£ 0.092 - £ 0.0805

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 6.0 mm PA UL94 V-0 Natural

10000458

Price Range
£ 0.1063 - £ 0.0929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.0 mm Nylon 6/6 UL94 V-2 Natural

10487440

Price Range
£ 0.105 - £ 0.1008

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 16.0 mm Nylon 6/6 UL94 V-2 Natural

10487464

Price Range
£ 0.1103 - £ 0.1059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm
Snap Lock Support 20.0 mm Nylon 6/6 UL94 V-2 Natural

10000403

Price Range
£ 0.1103 - £ 0.1059

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.92 mm
  • Hole Diameter B
    7.92 mm