Menu Search

PCB Support Pillars - Reverse Locking/Edge Holding

In production

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1944 - £ 0.216 Request the lead time here
4.0 mm
9.5 mm
1.6 mm
1.6 mm
11.1 mm
RLEHCBS-7-01BK £ 0.1399 - £ 0.1555 Request the lead time here
4.0 mm
9.5 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.0914 - £ 0.1015 Request the lead time here
4.0 mm
9.5 mm
1.6 mm
1.6 mm
9.5 mm
£ 0.0914 - £ 0.1016 Request the lead time here
4.0 mm
9.5 mm
1.6 mm
1.6 mm
14.3 mm
Reverse Locking Standoff 11.1 mm PA6 UL94 V-2 Black

RLEHCBS-6-01BK

Price Range
£ 0.216 - £ 0.1944

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    1.5 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

RLEHCBS-7-01BK

Price Range
£ 0.1555 - £ 0.1399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    2.1 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

RLEHCBS-5-01BK

Price Range
£ 0.1015 - £ 0.0914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    1.5 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 14.3 mm PA6 UL94 V-2 Black

RLEHCBS-8-01BK

Price Range
£ 0.1016 - £ 0.0914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    2.1 mm
  • Dome Length
    11.9 mm