Menu Search

PCB Support Pillars - Reverse Locking/Edge Holding

In production

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter A All
Hole Diameter B All
Panel Thickness A Range All
Panel Thickness B Range All
4 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
RLEHCBS-7-01BK £ 0.1399 - £ 0.1555 Request the lead time here
4.0 mm
9.5 mm
1.6 mm
1.6 mm
12.7 mm
£ 0.1944 - £ 0.216 Request the lead time here
4.0 mm
9.5 mm
1.6 mm
1.6 mm
11.1 mm
£ 0.0914 - £ 0.1016 Request the lead time here
4.0 mm
9.5 mm
1.6 mm
1.6 mm
14.3 mm
£ 0.0914 - £ 0.1015 Request the lead time here
4.0 mm
9.5 mm
1.6 mm
1.6 mm
9.5 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-2 Black

RLEHCBS-7-01BK

Price Range
£ 0.1555 - £ 0.1399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    2.1 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 11.1 mm PA6 UL94 V-2 Black

RLEHCBS-6-01BK

Price Range
£ 0.216 - £ 0.1944

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    1.5 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 14.3 mm PA6 UL94 V-2 Black

RLEHCBS-8-01BK

Price Range
£ 0.1016 - £ 0.0914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    2.1 mm
  • Dome Length
    11.9 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

RLEHCBS-5-01BK

Price Range
£ 0.1015 - £ 0.0914

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Edge Holding Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Arm Length
    1.5 mm
  • Dome Length
    11.9 mm