These innovative spacers are mounted to the panel with a rivet that is designed into the part. As you push the head of the spacer down, the legs expand locking it into place. They are available in 13 metric spacer lengths in a UL94 V-2 rated nylon.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Panel Hole Diameter | Panel Thickness | Panel Thickness Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1417 - £ 0.1474 | 350 In stock |
0.138 in
3.5 mm
|
0.063 in
1.6 mm
|
|
0.118 in
3.0 mm
|
||
| £ 0.1488 - £ 0.1545 | Request the lead time here |
0.138 in
3.5 mm
|
0.063 in
1.6 mm
|
|
0.394 in
10.0 mm
|
||
| £ 0.1445 - £ 0.1502 | Request the lead time here |
0.138 in
3.5 mm
|
0.063 in
1.6 mm
|
|
0.236 in
6.0 mm
|
||
| 10636169 | £ 0.0999 - £ 0.1331 | 6000 In stock |
0.138 in
3.5 mm
|
0.063 in
1.6 mm
|
|
0.197 in
5.0 mm
|
|
| £ 0.1587 - £ 0.3481 | Request the lead time here |
0.138 in
3.5 mm
|
0.063 in
1.6 mm
|
|
0.866 in
22.0 mm
|
||
| £ 0.146 - £ 0.3215 | Request the lead time here |
0.138 in
3.5 mm
|
0.063 in
1.6 mm
|
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue