Quantity | Unit price |
---|---|
10 + | £ 6.4834 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Coated Diameter | 3.00 mm |
---|---|
Cable Coated Diameter | 0.118 in |
Cable Length | 150.0 mm |
Cable Length | 5.906 in |
Hole Size | 14.0 mm |
Hole Size | 0.551 in |
Cable Material | Stainless Steel |
Coating Material | Plastic |
End Material | Stainless Steel |
End Type | 2 Loop |
Colour | Silver |
Style | Type A |
Type | Retaining Cable |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue