Menu Search

Bevel Edge Protector Plug 711.2 mm PE

Item code:

41031

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 66.508
Standard pack: 1

Order in multiple of 1

Total price:

£ 66.51

1 x £ 66.508

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Plug Material PE
Bevel Material Steel
Plug Colour Yellow
Bevel Colour Natural
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us