Menu Search

Bevel Edge Protector Plug 482.6 mm PE

Item code:

41116

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 46.3166
50 + £ 45.3855
Standard pack: 1

Order in multiple of 1

Total price:

£ 46.32

1 x £ 46.3166

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Plug Material PE
Bevel Material Steel
Plug Colour Yellow
Bevel Colour Natural
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us