Menu Search

Bevel Edge Protector Plug 1016.0 mm

Item code:

461080

125 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 87.1158
Standard pack: 1

Order in multiple of 1

Total price:

£ 87.12

1 x £ 87.1158

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 1066.8 mm
Height 105.0 mm
Plug Diameter 1016.0 mm
Wall Thickness 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us