Quantity | Unit price |
---|---|
100 - 499 | £ 0.3066 |
500 - 999 | £ 0.2998 |
1000 + | £ 0.2943 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Clamp Style | Push Lock |
---|---|
Mount Style | Quick Assembly |
Width | 5.0 mm |
Width | 0.197 in |
Inside Diameter Range | 8.0 - 9.2 mm |
Inside Diameter Range | 0.315 - 0.362 in |
Colour | Black |
Material | PA |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.