10088326
135011659902
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.9723 |
| 250 - 999 | £ 0.9525 |
| 1000 + | £ 0.9326 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| W | 0.315 in |
|---|---|
| W | 8.0 mm |
| d1 | 1.378 in |
| d1 | 35.0 mm |
| d2 | 1.516 in |
| d2 | 38.5 mm |
| Mount Style | Interlocking Design |
| Colour | Black |
| Material | Nylon 6/6 |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue